Page 137 - Demo
P. 137


                                    127ACTUAL SIZEDimensions in millimeters (inch) unless otherwise stated www.southco.com/N2N2 Compression LatchLift & turn series · Folding T-handle · No cup style · Adjustable grip• Heavy-duty performance• Low profile when latched• Easy grip adjustment• Intuitive operation Material and FinishBlack powder coat version: Handle: Aluminum, Zinc AlloyHardware: SteelStainless Steel version:Handle and hardware: Stainless steelPerformance DetailsMaximum static load:1000 N (225 lbf)Compression: 6.4 mm (.25 in)Installation Notes1. Insert latch and tighten mounting nut. 2. Bend tab washer over mounting nut. 3. With latch in closed position, adjust jam nuts to position cam at correct grip. Maximum tightening torque: 20 Nm (177 inlbf)KeysSee page 121FrameGripStraight camOffset cam reversedDeep offset cam reversed48(1.89)DoorGasketOffset cam forward Deep offset cam forward74 (2.91) Maximum open height6 (.24)CompressionLock core 58 (2.28)Cam (not supplied)order separatelyLock plateTab washer1.5 (.06) Minimumto 2.5 (.1) MaximumDoor thicknessG M12 ThreadDoorØ 22.3±0.1(.88±.004) 19 (.75 )Ø 13.2±0.3(.52±.01)*Locking style34.2 ±0.2(1.35±.008)Frame42±1.5(1.65±.06)45 ±0.2(1.77±.008)+0.2-0 +.008-0L Locking style0 Non-locking1 Key-locking keyed alike CH751 (2 keys supplied) Order both parts separately Choose latch body styleChoose cam (see table)Deep offsetOffset StraightOr OrNuts M10Lockwasher Ø10Locking ShownN2 - 2 - 10 L - 01 - FCam Part Number Table (order separately)Part Number G GripCam TypeSteel Stainless Steel Minimum MaximumN2-21-101-12 N2-21-101-242.5 (.10) 15 (.59) Deep offset cam, forward60 (2.36) 75 (2.95) Deep offset cam, reversedN2-21-102-12 N2-21-102-2415 (.59) 30 (1.18) Offset cam, forward45 (1.77) 60 (2.36) Offset cam, reversedN2-21-103-12 N2-21-103-24 30 (1.18) 45 (1.77) StraightN2 Product Family No Cup Style Standard Cup Medium Cup Large CupNotesOther styles availableCustom colors and keycodesContact Southco for details65 (2.56)75 (2.95)100 (3.94)100(3.94)130 (5.12)160(6.30)193(7.60)170 (6.69)Latch part number (no cam)F Finish5 Black powder coated20 Polished stainlessPart Number Selection _______________________________________________________See table
                                
   131   132   133   134   135   136   137   138   139   140   141