Page 132 - Demo
P. 132


                                    122Dimensions in millimeters (inch) unless otherwise stated20.1 (0.79)36 (1.42)Ø 22.5(0.89)35(1.38)4.5(0.18)Ø 28(1.1)Ø 28(1.1)61.9(2.44)4.5(0.18)• Quarter turn actuation• Rotates and compresses at same time• Consistent pre-set compression• Tool operated for securityMaterial and FinishZinc alloy, powder coated or chrome plated and steel, zinc plated.Performance DetailsCompression: 4.0 mm (.16 in)Maximum static load:Fixed Grip: 250 N (56 lbf)Sealing NotesNEMA 4 and IP66/IP67Installation NotesRecommended tightening torquefor the mounting nut is20 N∙m (176 in∙lbf)Fixed Grip: Mounting screw torque5 N∙m (44 in∙lbf)KeysSee page 121AccessoriesSee pages 174-175Optional Keeper for Roller Cam Part number E5-74-601-33(if selected, add 4 mm togrip calculation)E9 Quarter Turn Compression LatchZinc housing · Tool operated Fixed or Adjustable grip · 20.1 mm sizeFixed Grip Adjustable GripACTUAL SIZEG GripHousingMounting nutDoorFlange gasket0.5 (.02)compressed(supplied)Flange gasket0.5 (.02)compressed(supplied)(measured in latched position)(measured in latched position)Cam (sold separately)www.southco.com/E9Door thickness18 (.71), Max(door plus compressedflange gasket)Door thickness18 (.71), Max(door plus compressedflange gasket)Cam (sold separately)FrameFrameDoorHousingMounting nutMounting screwG GripCam(open position)Cam(open position)The first 30°turn:Cam rotates behind the frameThe cam then compresses during the remaining rotationCompleting the quarter turn motion, the shaft and cam compress to pull the door against the frameFixed andAdjustable grip90º44.6(1.75)Ø 28(1.1)19.1(0.75)Indicators line up when latch is closed90ºØ 28(1.1)19.1(0.75)44.6(1.75)
                                
   126   127   128   129   130   131   132   133   134   135   136