Page 126 - Demo
P. 126


                                    116ACTUAL SIZEwww.southco.com/E317.5 (.69)DoorFrameØ16 (.63)13.5 (.53)CamKnob aligns with camwhen fully latched16(.62)23 (.91)25 (1.00)8006(.23)Ø 21 (.81)Mounting nut 5/8-24 thread LockwasherHousingLockwashers (2)Jam nuts (2)Shaft, M6 threadFrame37 (1.47) 4 (.17) CompressionDoor thickness13 (.50) Max. (door plus flange gasket)(measured in latched position)GasketFlange gasket0.4 (.02)compressed (supplied)Dimensions in millimeters (inch) unless otherwise stated• Reduced dimensions• Consistent pre-set compression• Easy grip• Corrosion resistance• Tool operated for security• EN 45545-3 E60 CompliantMaterial and FinishStainless steel 304 and 316 (MIM)Performance DetailsCompression: 4.3 mm (.17 in) Maximum static load: 356 N (80 lbf)Sealing NotesNEMA 4 and IP65 enabled by using supplied flange gasketInstallation NotesRecommended tightening torque for the mounting nut is 20 N·m (176 in·lbf).Position cam so latching function can be achieved comfortably by hand.Keys & AccessoriesSee pages 118-121E3 VISE ACTION ® Compression LatchStainless steel housing · Tool or hand operated Adjustable grip · 13.5mm size
                                
   120   121   122   123   124   125   126   127   128   129   130