Page 124 - Demo
P. 124


                                    114FIXED GRIP ADJUSTABLE GRIP69 (2.72) 6.4 (.25)35(1.38) 6.4 (.25)75°Ø 28 (1.11) 19.5 (.77)33(1.3)69 (2.72) 6.4 (.25)35(1.38) 6.4 (.25)75°Ø 28 (1.11) 19.5 (.77)33(1.3)75oCam(open position)DoorDoor thickness 18 Maximum (.71),latch unassembled (door plus flange gasket)18 (.71)14 (.55)45(1.77)Mounting lockwasher 35(1.38)Cam6.4 (.25) CompressionSealFrameGasketScrewM6 x 1 Thread47(1.85)Ø 28(1.11)M22 x 1.5 Mounting nut6.4 (.25)Indicator marksline up when latch is closed Grip (measured in latched position)HousingFlange gasket0.4 (.02)compressed (supplied)75oCam(open position)DoorDoor thickness 18 Maximum (.71),latch unassembled (door plus flange gasket)18 (.71)14 (.55)45(1.77)Mounting lockwasher 35(1.38)Cam6.4 (.25) CompressionSealFrameGasketScrewM6 x 1 Thread47(1.85)Ø 28(1.11)M22 x 1.5 Mounting nut6.4 (.25)Indicator marksline up when latch is closed Grip (measured in latched position)HousingFlange gasket0.4 (.02)compressed (supplied)Door thickness18 (.71), latch unassembled. (door plus flange gasket)Dimensions in millimeters (inch) unless otherwise stated• Light weight• Consistent pre-set compression• Premium finish• Corrosion resistance• Tool operated for security• EN 45545-3 E30 CompliantMaterial and FinishAluminum, anodized or powder coatedBlack hard anodized assembly - Stainless Steel cam and hardwareAll other finishes - Steel cam and hardwarePerformance DetailsCompression: 6.4 mm (.25 in) Maximum static load: 530 N (120 lbf)Complies with DIN EN 61373 vibration standard Sealing NotesNEMA 4 and IP65 enabled by using supplied flange gasketInstallation NotesRecommended tightening torque for the mounting nut is20 N m (176 in lbf).Position cam so latching function can be achieved comfortably by hand.Keys and Accessories See pages 118-121Part Number SelectionSee table.E3 VISE ACTION ® Compression LatchAluminum housing · Tool operatedFixed or adjustable grip · 19.1mm sizeACTUAL SIZEIndicator marks line up when latch is closedCam(open position)Door thickness18 (.71) Maximum,latch unassembled (door plus flange gasket)G GripHousing Mounting nutDoorFrameFlange gasket(measured in latched position)www.southco.com/E3Cam19.1 (.75) Ø 22.5 (.89)Optional: Roundhole installation with spur washerFixed grip36 (1.42)Adjustable grip24 (.94)DoorFrameG GripHousingMounting nutMounting screwDoorFrameFlange gasket(measured in latched position)Cam
                                
   118   119   120   121   122   123   124   125   126   127   128