Page 118 - Demo
P. 118


                                    110ACTUAL SIZE6.4 (.25) 64 (2.52)Mounting nutHousingCam Mounting screwDoor thickness18 (.70) Maximum(door plus flange gasket)Door32 (1.26) (measured in latched position)Frame75 °Ø 29 (1.14) 19.5 (.77)33 (1.3)Indicator marks line up when latch is closedFlange gasket45 (1.77)7505 (.2)37(1.46)22(.87)18 (.71)DoorDoor thickness 18 (.70) Max., latch unassembled (door plus flange gasket)32 (1.26)Cam 40 (1.57)Grip (measured in latched position)Mounting nutFrameMounting Screw6.4 (.25) (tool access style)HousingFlange gasketØ 29 (1.14) 6.4 (.25) 64 (2.52)Mounting nutHousingCam Mounting screwDoor thickness18 (.70) Maximum(door plus flange gasket)Door32 (1.26) (measured in latched position)Frame75 °Ø 29 (1.14) 19.5 (.77)33 (1.3)Indicator marks line up when latch is closedFlange gasket45 (1.77)7505 (.2)37(1.46)22(.87)18 (.71)DoorDoor thickness 18 (.70) Max., latch unassembled (door plus flange gasket)32 (1.26)Cam 40 (1.57)Grip (measured in latched position)Mounting nutFrameMounting Screw6.4 (.25) (tool access style)HousingFlange gasketØ 29 (1.14) Latch openType “A” clockwise to latchLatch closedType “A” clockwise to latchRotate head to fully open positionwww.southco.com/E319.1 (.75) Ø 22.5 (.89)Optional: Roundhole installation with spur washerFixed grip36 (1.42)Adjustable grip24 (.94)DoorFrameDimensions in millimeters (inch) unless otherwise stated• Consistent pre-set FIXED GRIP ADJUSTABLE GRIPcompression• Available premium finish• Corrosion resistance• Tool operated for security• EN 45545-3 E60 CompliantMaterial and FinishStainless steel 304 and 316 (MIM)Performance DetailsCompression: 6.4 mm (.25 in) Maximum static load: Adjustable Grip: 556 N (125 lbf)Fixed Grip: 450 N (100 lbf)Sealing NotesNEMA 4 and IP65 enabled by using supplied flange gasketInstallation NotesRecommended tightening torque for the mounting nut is 20 N·m (176 in·lbf).Adjustable Grip: Position cam so latching function can be achieved comfortably by hand.Fixed Grip: Mounting screw torque 10 N·m (88 in·lbf)Keys and AccessoriesSee pages 118-121E3 VISE ACTION ® Compression LatchStainless steel housing · Tool or hand operated Fixed or adjustable grip · 19.1mm sizeCam(Open position)
                                
   112   113   114   115   116   117   118   119   120   121   122