Page 114 - Demo
P. 114


                                    106ACTUAL SIZE• Consistent pre-set compression• Premium finish• Corrosion resistance• Designed to work with separate bi-stable cover with fin• Cover pops open when latch is not secure, providing visual indication of latch status• Tool operated for security• EN 45545-3 E60 CompliantMaterial and FinishLatch: Stainless steel 304 and 316Cover: Stainless steel 316Performance DetailsCompression: 6.4 mm (.25 in)Maximum static load:Adjustable Grip: 600 N (136 lbf)Fixed Grip: 450 N (100 lbf)Sealing NotesLatch: NEMA 4 and IP65 enabled by using the supplied flange gasket Latch with Bi-Stable Cover: NEMA 4 and IP66 enabled by using the supplied flange gasketInstallation NotesRecommended tightening torquefor the mounting nut is 20 N·m(176 in·lbf).Adjustable Grip: Position cam so latching function can be achieved comfortably by hand.Fixed Grip: Mounting screw torque 10 N·m (88 in·lbf)Keys and AccessoriesSee pages 118-121 (modified head styles work with standard keys)6.4 (.25) 48 (1.89)Ø29(1.12)6.4 (.25) 69.3 (2.73)Ø29(1.12)FIXED GRIPFrame FrameDoorDoorDoor Thickness18 (.70) Max(door plus flange gasket)Door Thickness18 (.70) Max(door plus flange gasket) G Grip(measured in latched position)CamMountingscrewFlange gasket Flange gasketHousing HousingMounting nut Mounting nutADJUSTABLE GRIPG Grip(measured in latched position)19.1 (.75) Ø 22.5 (.89)Optional: Roundhole installation with spur washerFixed grip36 (1.42)Adjustable grip24 (.94)DoorFrameBi-Stable Cover LatchModified headØ22.5 (.86) 19.1 (.75)Bi-Stable Cover with finPart number E3-80-251-40 (ordered separately) Fin40.2 (1.58)20 (.79)7.55 (.3)2 (.08) 40.1(1.58)110ºCover in open position Cover returns to open position Cover in closed positionwww.southco.com/E3CamBi-Stable Cover with fin installed on Bi-Stable Cover LatchThe Bi-Stable Cover can be completely closed only when the latch is fully secured and the fin fits into the notch in the modified head.FinModified headDimensions in millimeters (inch) unless otherwise statedE3 VISE ACTION ® Compression LatchStainless steel housing · Tool operatedBi-Stable cover series · Fixed or adjustable grip · 19.1mm size
                                
   108   109   110   111   112   113   114   115   116   117   118