Page 116 - Demo
P. 116
108www.southco.com/E3ACTUAL SIZE19.1 (.75) Ø 22.5 (.89)Optional: Roundhole installation with spur washerFixed grip36 (1.42)Adjustable grip24 (.94)DoorFrameDimensions in millimeters (inch) unless otherwise stated82.6 (3.25)69(2.72)6.4 (.25)35.647 (1.4)(1.85)75˚ 19 (.75)22(.87)33(1.3)9.5(.37)Ø 10.5 (.41) Ø 30.5 (1.2) 14 (.55)35.6(1.4)6.4 (.25) 47(1.85)47(1.85)75˚82.6(3.25)Ø 10.5 (.41) 18 (.71)22(.87)45(1.77)Ø 30.5 (1.2) 82.6 (3.25)69(2.72)6.4 (.25)35.647 (1.4)(1.85)75˚ 19 (.75)22(.87)33(1.3)9.5(.37)Ø 10.5 (.41) Ø 30.5 (1.2) 75˚18 (.71)45(1.77)Ø 30 (1.19) Padlocking head style shownType \• Consistent pre-set compression• Premium finish• Corrosion resistance• EN 45545-3 E60 CompliantMaterial and FinishStainless steelPerformance DetailsCompression: 6.4 mm (.25 in) Maximum static load:Adjustable Grip: 600 N (136 lbf)Fixed Grip: 450 N (100 lbf)Sealing NotesNEMA 4 and IP65 enabled by using supplied flange gasketInstallation NotesRecommended tightening torque for the mounting nut is 20 N·m (176 in·lbf).Adjustable Grip: Position cam so latching function can be achieved comfortably by hand.Fixed Grip: Mounting screw torque 10 N·m (88 in·lbf)Type \E3 VISE ACTION ® Compression LatchStainless steel housing · Hand operated T-Handle · Fixed or adjustable grip · 19.1mm sizeFIXED GRIP ADJUSTABLE GRIPLatch open Latch closedCam (Open position)

