Page 119 - Demo
P. 119


                                    111G Grip TableTotal Grip G Max. Door Thickness for Assembled Latch Total Grip G Max. Door Thickness for Assembled Latch15 (.59) 00 Use unassembled 35 (1.38) 107 (.28)17 (.67) 01 Use unassembled 37 (1.46) 1119 (.75) 02 1 (.04) 39 (1.53) 1221 (.83) 03 2 (.08) 41 (1.61) 1323 (.91) 04 4 (.16) 43 (1.69) 1425 (.98) 05 5 (.20) 45 (1.77) 1527 (1.06) 06 6 (.24) 47 (1.85) 1629 (1.14) 077 (.28)49 (1.93) 1731 (1.22) 08 51 (2.01) 1833 (1.30) 09 53 (2.09) 19E3 - R H - G F F Finish2 Electropolished12 Electropolished and hand buffed (bright)G Grip Minimum Maximum Cam Type111.4(.45)27.2 (1.07)Deep offset cam, forward 66.3 (2.61)76.2 (3.00)Deep offset cam, reversed 2 25.4 (1.00)41.1 (1.62)Offset cam, forward 52.6 (2.07)68.3 (2.69)Offset cam, reversed 3 38.9 (1.53)54.6 (2.15) Straight camH Head StylesAssembled UnassembledInstallation InstallationPart Number SelectionDimensions in millimeters (inch) unless otherwise statedFIXED GRIP ADJUSTABLE GRIPR RotationType“B”Type“A”Type“B”Type“A”Type“B”Type“A”10 12 27 29 1 22Latch assembledTurn clockwise to latchLatch unassembledTurn counter-clockwise to latchLatch unassembledTurn clockwise to latchLatch assembledTurn counter-clockwise to latchLatch unassembledTurn counter-clockwise to latchLatch unassembledTurn clockwise to latchR RotationFor Fixed Grip, if your grip is between two options choose the smaller grip7 (.28)Triangle3SOUTHCO®Tubular key58 (.32) Hexrecess6Standard knob78 (.32) Square driver10Slotted recess9Railway standard11 8 (.32) Triangle20 7 (.28) Tapered Triangle39
                                
   113   114   115   116   117   118   119   120   121   122   123