Page 122 - Demo
P. 122
1126.46.49.7196.4G= 14.8G=269.34875° 75°195°ACTUAL SIZEwww.southco.com/E319.1 (.75) Ø 22.5 (.89)Optional: Roundhole installation with spur washerFixed grip36 (1.42)Adjustable grip24 (.94)DoorFrameLatch OpenFrame FrameDoor DoorDoor Thickness18 (.70) Max(door plus flange gasket)Door Thickness18 (.70) Max(door plus flange gasket)G Grip(measured in latched position)CamMounting screwFlange gasketLatch assembly Latch assemblyVisual indicator when latch is open Ø46 Recommended minimum clearance for wing operation Type \right hand orientationFlange gasketHousing HousingMounting nut Mounting nutLatch ClosedCamG Grip(measured in latched position)Dimensions in millimeters (inch) unless otherwise statedE3 VISE ACTION ® Compression LatchStainless steel housing · Tool operated Visual indicator of latch status · Fixed or adjustable grip · 19.1mm size• Feature indicates when FIXED GRIP ADJUSTABLE GRIPlatch is open• Consistent pre-set compression• Premium finish• Corrosion resistance• Tool operated for security• EN 45545-3 E60 CompliantMaterial and FinishStainless steel 304 and 316 (MIM)Performance DetailsCompression: 6.4 mm (.25 in) Adjustable Grip: Maximum static load: 450 N (100 lbf)Fixed Grip: Maximum static load: 450 N (100 lbf)Sealing NotesNEMA 4 and IP66/IP67 enabled by using supplied flange gasketInstallation NotesRecommended tightening torque for the mounting nut is 20 Nm (176 inlbf).Adjustable Grip: Position cam so latching function can be achieved comfortably by hand.Fixed Grip: Mounting screw torque10 Nm (88 in lbf)Keys and AccessoriesSee pages 118-121Cam(Open position)

