Page 120 - Demo
P. 120


                                    111AACTUAL SIZEwww.southco.com/E320.1 (.79) Ø 22.5 (.89)Optional: Roundhole installation with spur washerFixed grip36 (1.42)DoorFrame13 (.51)3.5 (.14) 27.7 (1.09)Ø 26 (1.03)34.9 (1.38)Ø 32 (1.26)90ºØ 17 (.67)8 (.31)E3 VISE ACTION ® Compression LatchStainless steel housing · Tool operated Compact · Fixed grip · 20.1mm size• Minimal panel intrusion• Consistent pre-set compression• Corrosion resistance• Tool operated for security• EN 45545-3 E60 CompliantMaterial and FinishStainless steel 316 (MIM)Performance DetailsCompression: 6.4 mm (.25 in) Maximum static load: 300 N (67 lbf)Sealing NotesNEMA 4 and IP65 enabled by using supplied flange gasketInstallation NotesRecommended tightening torque for the mounting nut is20 N·m (176 in·lbf)Fixed Grip: Mounting screw torque 10 N·m (88 in·lbf)Keys and AccessoriesSee pages 118-121FIXED GRIPG Grip RangeDimensions in millimeters (inch) unless otherwise stated
                                
   114   115   116   117   118   119   120   121   122   123   124