Page 112 - Demo
P. 112


                                    104www.southco.com/E36.43.21414.3199.714.3 454875°6.469.33329 29Ø 296.4 (.25)3.2 (.13)14 (.55)14.3(.58)19 (.75)9.7 (.38)14.3(.58)45(1.77)48(1.84)75°6.4 (.25)69.3(2.73)33(1.30)19 (.75)9.7 (.38)75°Ø 29 (1.12)17 (.69)45(1.77)75ºACTUAL SIZE19.1 (.75) Ø 22.5 (.89)Optional: Roundhole installation with spur washerFixed grip36 (1.42)Adjustable grip24 (.94)DoorFrameDimensions in millimeters (inch) unless otherwise statedG Grip RangeG Grip RangeFIXED GRIP ADJUSTABLE GRIPFlangegasketFlangegasketTop sealTop sealFrameFrameCamDoor DoorMounting nut Mounting nut Pull-up(Flat)Pull-up• Consistent pre-set compression• Premium finish• Corrosion resistance• IP69K Compliant• Easy clean• Conform to DIN EN 1672-2• Tool operated for security• EN 45545-3 E60 CompliantMaterial and FinishStainless Steel 316Performance DetailsCompression: 6.4 mm (.25 in)Maximum static load:Adjustable Grip: 600 N (136 lbf)Fixed Grip: 450 N (100 lbf)KeysUse Southco key E3-17-1 onlyInstallation NotesRecommended tightening torque for the mounting nut is20 Nm (176 inlbf)AccessoriesReplacement flange gasket:Part number: E5-17-101E3 VISE ACTION ® Compression LatchStainless steel housing · Tool operated High-pressure sealed · Fixed or adjustable grip · 19.1mm sizeLatch OpenType “A” clockwise to latchLatch ClosedType “A” clockwise to latchCamCam(Open position)Mounting screwDoor thickness18 (.70) maximum(door plus flange gasket)
                                
   106   107   108   109   110   111   112   113   114   115   116