Page 110 - Demo
P. 110


                                    102ACTUAL SIZEwww.southco.com/E3226.4 556.4223075° 75°9.51933Ø 299.719Ø 2929 296.4 6.4Ø 29 (1.14)18 (.71)45(1.77)14(.55)75º6.4 (.25)21.7 (.85)29.8 (1.17)75°20.8(.82)6.4 (.25) 54.1 (2.13)33(1.3)Ø 29 (1.14)19(.75)9.5 (.37)19.1 (.75) Ø 22.5 (.89)Optional: Roundhole installation with spur washerFixed grip36 (1.42)Adjustable grip24 (.94)DoorFrame226.4 556.4223075° 75°9.51933Ø 299.719Ø 2929 296.4 6.4226.4 556.4223075° 75°9.51933Ø 299.719Ø 2929 296.4 6.4Dimensions in millimeters (inch) unless otherwise statedE3 VISE ACTION ® Compression LatchStainless steel housing · Tool operated Compact · Fixed or adjustable grip · 19.1mm size• Minimal panel intrusion• Consistent pre-set compression• Premium finish• Corrosion resistance• Tool operated for security• EN 45545-3 E60 CompliantMaterial and FinishStainless steel 304 and 316Performance DetailsCompression: 6.4 mm (.25 in) Maximum static load:Adjustable Grip: 600 N (136 lbf)Fixed Grip: 450 N (100 lbf)Sealing NotesNEMA 4 and IP65 enabled by using supplied flange gasketInstallation NotesRecommended tightening torque for the mounting nut is20 N·m (176 in·lbf)Adjustable Grip: Position cam so latching function can be achieved comfortably by hand.Fixed Grip: Mounting screw torque 10 N·m (88 in·lbf)Keys and AccessoriesSee pages 118-121FIXED GRIP ADJUSTABLE GRIPLatch openType “A” clockwise to latchLatch closedType “A” clockwise to latchCam(Open position)Indicator marks line up when latch is closed*Railway standard and Bellcore 216 head style 9 (.35)HousingCamFrameDoorMounting screwMounting nutFlange gasket G Grip RangeDoor thickness13 (.51) Max(door plusflange gasket) (measured in latched position)Cam FrameHousingMounting nutDoorFlange gasket *Railway standard and Bellcore 216 head style 9 (.35)G Grip RangeCam(Open position)Door thickness13 (.51) Max(door plusflange gasket)
                                
   104   105   106   107   108   109   110   111   112   113   114