Page 105 - Demo
P. 105


                                    97ACTUAL SIZEACTUAL SIZEwww.southco.com/E3Cam inopenposition33(1.31)22(.88)40 (1.56) 11(.42)DoorGasketFrame60 (2.35)M4 x 0.7 screws (supplied)Cam6.4 (.25) CompressionM10 lock nuts (2)Lockwasher (2)Deep offset cam reversedStraight camOffset camreversedWeatherseal0.8 (.03) (measured in latched position)Door thickness4 (.16) Maximum750FrameDOORØ 20±2.5(.78±.01) 1 HoleØ 4.8±0.1 (.19±.005)2 Holes16±0.1(.62±.005)16±0.1(.62±.005)24±1.5(.94±.06)Door22(.88)11(.42)Door82.5 (3.25)25(.98)Type“A”Type“B”Turn clockwiseto latchTurn counter-clockwiseto latchDimensions in millimeters (inch) unless otherwise stated• For thick panel or soft material• Consistent pre-set compression• Easy grip adjustment• Simplified round hole prep• Tool operated for securityMaterial and FinishZinc alloy, powder coated or chrome plated and steel, zinc platedPerformance DetailsCompression: 6.4 mm (.25 in) Maximum static load: 450 N (100 lbf)Installation NotesFor door thickness greater than 4 (.16) calculate screw length using the following formula:Door thickness + 6 (.24)Keys and AccessoriesSee pages 118-121E3 VISE ACTION ® Compression LatchZinc housing · Tool or hand operatedThree hole mount · Adjustable grip · 19.1mm sizeG Grip Minimum Maximum Cam Type1 7.9 (.31) 23.6 (.93) Deep offset cam, forward 62.7 (2.47) 76.2 (3.00) Deep offset cam, reversed 2 21.8 (.86) 37.3 (1.47) Offset cam, forward 49 (1.93) 64.8 (2.55) Offset cam, reversed 3 35.3 (1.39) 50.8 (2.00) Straight camE3 - R H - G FF Finish1 Chrome plated5 Black powder coated7 Silver powder coatedT-Handle Style7 (.28)Triangle3T-handle, non-locking17 (.28)Square43 (.11)Double bit2SOUTHCO®Tubular key58 (.32) Hexrecess6T-handle, key-locking8 3R RotationLatch unassembledTurn clockwise to latchH Head StylesPart Number Selection
                                
   99   100   101   102   103   104   105   106   107   108   109