Page 102 - Demo
P. 102
94www.southco.com/E3ACTUAL SIZE19.1 (.75) Ø 22.5 (.89)Optional: Roundhole installation with spur washerFixed grip36 (1.42)Adjustable grip24 (.94)DoorFrame226.4 556.422 3075°9.71933Ø 2929 29Ø 2975 °1745Dimensions in millimeters (inch) unless otherwise statedE3 VISE ACTION ® Compression LatchZinc housing · Tool operated Compact · Fixed or adjustable grip · 19.1mm size• Minimal panel intrusion FIXED GRIP ADJUSTABLE GRIP• Consistent pre-set compression• Tool operated for security• EN 45545-3 E10 CompliantMaterial and FinishZinc alloy, powder coated or chrome plated and steel, zinc platedPerformance DetailsCompression: 6.4 mm (.25 in) Maximum static load:Adjustable Grip: 450N (100 lbf)Fixed Grip: 300N (67lbf)Sealing NotesNEMA 4 and IP65 enabled by using supplied flange gasketInstallation NotesRecommended tightening torque for the mounting nut is 20 N·m(176 in·lbf)Adjustable Grip: Position cam so latching function can be achieved comfortably by hand.Fixed Grip: Mounting screw torque 10 N·m (88 in·lbf)Keys and AccessoriesSee pages 118-121Cam FrameHousingMounting nutDoorFlange gasket *Railway standard and Bellcore 216 head style 9 (.35)CamFrameDoorFlange gasket MountingScrewMounting nut*Railway standard and Bellcore 216 head style 9 (.35)Latch openType “A” clockwise to latchLatch closedType “A” clockwise to latchCam(Open position)Cam(Open position)Indicator marksline up when latch is closedHousingDoor thickness18 (.76) Max. (doorplus flange gasket)Door thickness18 (.76) Max. (door plus flange gasket) G Grip (measured in latched position)G Grip (measured in latched position)

