Page 106 - Demo
P. 106


                                    98www.southco.com/E31 2 3Ø 22 (.86)45 (1.75)45(1.77)17 (.67)75˚Ø 22 (.86)3 (.12)14(.55)Offset (see next page)3.2(.13)45(1.77)17 (.67)19 (.75) 2 (.08) 3.2(.13)Dimensions in millimeters (inch) unless otherwise stated• Completely flush outer surface• Consistent pre-set compression• Designed for thicker panels such as wood• Tool operated for securityMaterial and FinishZinc alloy, powder coated or chrome plated and steel, zinc platedPerformance DetailsCompression: 6.4 mm (.25 in)Maximum static load: 300 N (67 lbf)Installation Notes 1. Insert the latch through the rear of the door. Place the mounting washer then the mounting nut onto the latch. 2. Adjust mounting nut so that the head of the latch is flush with the outside of the door. The holes in the washer and the nut must be aligned. The latch must be aligned to the latching position. Southco recommends using a minimum of three mounting screws in a pattern shown.Recommended tightening torque for pawl mounting screw is 10 N·m (88.5 in·lbf).Keys & AccessoriesSee pages 118-121E3 VISE ACTION ® Compression LatchZinc housing · Tool operated Flush · Fixed grip · 22.0mm sizeOuter door thickness5 (.20) Min.28 (1.10) Max.Cam(Open position)DoorFrameMounting screws(M4 or No. 8 not supplied)Mounting screwMounting nutMounting Washer Mounting NutCam DetailMounting NutMounting washerCamG Grip Range(measured in latched position)
                                
   100   101   102   103   104   105   106   107   108   109   110