Page 104 - Demo
P. 104


                                    96ACTUAL SIZELatch unassembledTurn counter-clockwise to latchLatch unassembledTurn clockwise to latchwww.southco.com/E3CamKnob aligns with camwhen fully latched16(.62)23 (.91)25 (1.00)8006(.23)Ø 21 (.81)Mounting nut 5/8-24 thread LockwasherHousingLockwashers (2)Jam nuts (2)Shaft, M6 threadFrame37 (1.47) 4 (.17) CompressionDoor thickness13 (.50) Max. (door plus flange gasket)(measured in latched position)GasketFlange gasket0.4 (.02)compressed (order separately)Optional gasketType“A”Type“B”Turn clockwiseto latchTurn counter-clockwiseto latchType“A”Type“B”Turn clockwiseto latchTurn counter-clockwiseto latch17.5 (.69)DoorFrameØ16 (.63)13.5 (.53)Dimensions in millimeters (inch) unless otherwise stated• Reduced dimensions• Consistent pre-set compression• Easy grip adjustment• Tool operated for security• EN 45545-3 E10 CompliantMaterial and FinishZinc alloy, powder coated or chrome plated and steel, zinc platedPerformance DetailsCompression: 4.3 mm (.17 in) Maximum static load: 330 N (75 lbf)Sealing NotesNEMA 4 and IP65 enabled by using optional flange gasket (part number E3-0-30268-02)Installation Notes Recommended tightening torque for the mounting nut is20 N·m (176 in·lbf)Position cam so latching function can be achieved comfortably by hand.Keys & AccessoriesSee pages 118-121E3 VISE ACTION ® Compression LatchZinc housing · Tool or hand operated Adjustable grip · 13.5mm sizeE3 - R H - G FG Grip Minimum Maximum1 3.2 (.13) 6.4 (.25)2 6.4 (.25) 9.5 (.37)3 9.5 (.37) 12.7 (.50)4 12.7 (.50) 15.9 (.63)5 15.9 (.63) 19 (.75)6 19 (.75) 22.2 (.87)7 22.2 (.87) 25.4 (1)8 25.4 (1) 28.6 (1.13)F Finish1 Chrome plated5 Black powder coated 7 Silver powder coatedH Head StylesR RotationPart Number SelectionSee table5 24SOUTHCO®Tubular key54 (.16) Hexrecess6Standard knob7Slotted recess9
                                
   98   99   100   101   102   103   104   105   106   107   108