Page 99 - Demo
P. 99


                                    91www.southco.com/E3GripHead HeightDepthCompressionMounting HoleCam LengthHousing LengthSizeDimensions in millimeters (inch) unless otherwise statedThe door is now latched against openingCompleting the half-turn motion, the shaft and cam compress to pull the door against the frameFirst 900 turn: Cam rotates behind frameMaterialZinc, stainless steel, aluminumFinishPowder coating, chrome plating, anodizing, passivation, electropolishingGripsFixed, adjustableSizeSmall (13.5mm mounting hole), large (19.1mm mounting hole)RotationTurn clockwise to latch, turn counter-clockwise to latchAccess RestrictionNone, tool, key locking, padlockableCompliance SpecificationsNEMA4, IP65/69K, UL, EN 44545-3, DIN EN 1672-2, DIN EN61373Technical Specifications Available Options
                                
   93   94   95   96   97   98   99   100   101   102   103