Page 94 - Demo
P. 94


                                    86Reduce or eliminate noise and rattle, or compress gaskets for environmental sealing. A wide variety of compression latch styles include many secure key and tool access options.An extensive line of latches built to provide both cam engagement and vibration-dampening compression with a simple turning motion. New access styles, new materials and finish options, and expended installation styles make these the most versatile compression latch solutions.  Up to 6.4mm (.25 \ Fixed and adjustable grips Numerous hand, tool and key actuation styles Extensive range of body & installation styles Sealed versions to meet NEMA / IP standardsSimply lift handle to release compression, then turn handle 90˚ to open. Larger profile latches provide ample hand grip to unlatch and manipulate larger doors. Flush mounted and miniature styles for better aesthetics or where space is limited. Available in a wide range of materials and finishes.  Convenience of latch and handle in one Choices of pre-set pull-up compression Includes stylish flush mount optionsQuarter Turn Latches Pages 90 - 125Lift and TurnPages 126-135E3M1 62 62 62 62E3 E3 E3 E3COMPRESSION LATCHESN2E9
                                
   88   89   90   91   92   93   94   95   96   97   98