Page 92 - Demo
P. 92
Dimensions in millimeters (inch) unless otherwise stated84www.southco.com/AV46(1.81)38(1.50)38(1.50)38(1.50)24.5(.96)38(1.50)Optionalwire notchK=34x M5 x 0.8Optionalwire notchK=14x M5 x 0.8115(4.53)115(4.53)75(2.95)75(2.95)100(3.94)100(3.94)Monitor Mounting PlateAV Series Dynamic Mounting ArmTilt and swivel · Single arm · Double arm · Mounting details• Mounting details46(1.81)38(1.50)38(1.50)38(1.50)24.5(.96)38(1.50)Optionalwire notchK=34x M5 x 0.8Optionalwire notchK=14x M5 x 0.8115(4.53)115(4.53)75(2.95)75(2.95)100(3.94)100(3.94)Wall Mount, Rear FastenedK=0Table MountK=24x ø6.7(.26)64(2.52)64(2.52)Wall mount front fastened K=4Rail Mount K=7Pivot±95° frompositionshownClamp suits wall rails 8x30mm and 10x25mm16510.185.5 84.7Pole Mount K=6Suits Ø35-38mm poleInsert shown installed(Ships uninstalled)Cover shown installed(Ships uninstalled)Mounting Options

