Page 87 - Demo
P. 87


                                    Dimensions in millimeters (inch) unless otherwise stated79www.southco.com/AVAV Series Dynamic Mounting ArmTilt and swivel · Single arm · Height AdjustingMaterial and FinishAluminum alloy, powder coatedPerformance DetailsCycle performance: 20,000 cycles. Swivel Torque: At Device Mount: 4.3 N-m (38 in-lbf)At Wall Mount: 6.0 N-m (53 in-lbf)Average ultimate load: 665N (150lbf)See trade drawing for details. AV - D32 - 30V1 K S - FK Mounting Style0 Wall mount, rear, no wire notch1 Wall mount, rear, with wire notch2 Table mount, no wire notch3 Table mount, with wire notch4 Wall mount, Front6 Pole mount (35-38mm Pole)7 Rail mountF Color50 Black76 WhiteS Monitor Size1 Small monitor, easiest positioning3 Small monitor, extra holding force2 Medium monitorStep 1Determine monitor weight and distance (d) from mounting surface to center of gravity.Step 3Complete part number by selecting model and color options below.Monitor WeightCenter of GravitySpecification and Selection dPart Number Example: AV-D32-30V101-50 = Single Arm, Model 1, wall mount, no wire notch, black Step 2Use chart below to select model (1, 2 or 3).Monitor Mass kg (lbf)Monitor mounting surface to CG distance cm (in)3 (6.6)3.5 (7.7)4 (8.8)4.5 (9.9)5 (11)5.5 (12.1)6 (13.2)6.5 (14.3)7 (15.4)7.5 (16.5)8 (17.6)8.5 (18.7)9 (19.8)9.5 (20.9)10 (22.1)10.5 (23.2)11 (24.3)20 (7.87)18 (7.09)16 (6.30)14 (5.51)12 (4.72)10 (3.94)8 (3.15)6 (2.36)4 (1.57)2 (0.79) 0.0 Model 2 Model 1, 3
                                
   81   82   83   84   85   86   87   88   89   90   91