Page 91 - Demo
P. 91


                                    Dimensions in millimeters (inch) unless otherwise stated83www.southco.com/AVAV Series Dynamic Mounting ArmTilt and swivel · Double arm · Height Adjusting AV - D32 - L 1 K S - FK Mounting Style4 Wall mount, Front6 Pole mount (35-38mm Pole)7 Rail mountF Color50 Black76 WhiteL Length72W Height adjusting +250mm lateral arm79WHeight adjusting +325mm lateral armS Monitor Size1 Small monitor, easiest positioning3 Small monitor, extra holding force2 Medium monitorStep 1Determine monitor weight and distance (d) from mounting surface to center of gravity.Step 3Complete part number by selecting model and color options below.Monitor WeightCenter of GravitySpecification and Selection d Material and FinishAluminum alloy, powder coatedPerformance DetailsCycle performance: 20,000 cycles. Swivel Torque: At Device Mount: 4.3 N-m(38 in-lbf)At Center Joint: 6.0 N-m (53 in-lbf)At Mounting Surface: 6.0Nm(53in-lbf)Average ultimate load: 490N (110 lbf)See trade drawing for details.Step 2Use chart below to select model (1, 2 or 3).Monitor Mass kg (lbf)Monitor mounting surface to CG distance cm (in)3 (6.6)3.5 (7.7)4 (8.8)4.5 (9.9)5 (11)5.5 (12.1)6 (13.2)6.5 (14.3)7 (15.4)7.5 (16.5)8 (17.6)8.5 (18.7)9 (19.8)9.5 (20.9)10 (22.1)10.5 (23.2)11 (24.3)20 (7.87)18 (7.09)16 (6.30)14 (5.51)12 (4.72)10 (3.94)8 (3.15)6 (2.36)4 (1.57)2 (0.79) 0.0 Model 2 Model 1, 3Part Number Example: AV-D32-72W141-50 = 250mm lower arm, Model 1, wall mount, black
                                
   85   86   87   88   89   90   91   92   93   94   95