Page 89 - Demo
P. 89


                                    Dimensions in millimeters (inch) unless otherwise stated81www.southco.com/AVAV Series Dynamic Mounting ArmTilt and swivel · Double arm · Height AdjustingMaterial and FinishAluminum alloy, powder coatedPerformance DetailsCycle performance: 20,000 cycles. Swivel Torque: At Device Mount: 4.3 N-m (38 in-lbf)At Center Joint: 6.0 N-m (53 in-lbf)At Mounting Surface: 6.8 N-m (60 in-lbf)Average ultimate load: 490N (110 lbf)See trade drawing for details. AV - D32-61 W K 13 S - FK Optional Locking MechanismC With Locking MechanismOmit Non-LockingF Color50 Black76 WhiteModelSTilt Torque Nm (in lbf) Maximum MonitorWeight kg(lb) Reverse Forward1 7.9 (70) 1.13 (10) 7 (15)2 15.4 (136) 2.26 (20) 10 (22)3 8.6 (76) 6.0 (53) 7 (15)Step 1Determine monitor weight and distance (d) from mounting surface to center of gravity.Step 2Use chart below to select model (1, 2 or 3).Step 3Complete part number by selecting model and color options below.Monitor WeightCenter of GravitySpecification and Selection dPart Number Example: AV-D32-61WC131-50 = Model 1, locking, black Monitor Mass kg (lbf)Monitor mounting surface to CG distance cm (in)3 (6.6)3.5 (7.7)4 (8.8)4.5 (9.9)5 (11)5.5 (12.1)6 (13.2)6.5 (14.3)7 (15.4)7.5 (16.5)8 (17.6)8.5 (18.7)9 (19.8)9.5 (20.9)10 (22.1)10.5 (23.2)11 (24.3)20 (7.87)18 (7.09)16 (6.30)14 (5.51)12 (4.72)10 (3.94)8 (3.15)6 (2.36)4 (1.57)2 (0.79) 0.0 Model 2 typical applications Model 1, 3 typical applications
                                
   83   84   85   86   87   88   89   90   91   92   93