Page 83 - Demo
P. 83


                                    Dimensions in millimeters (inch) unless otherwise stated75www.southco.com/AVStep 1Determine monitor weight and distance (d) from mounting surface to center of gravity.Step 2Use chart below to select model (1, 2 or 3).Step 3Complete part number by selecting length and color options below.Monitor WeightCenter of GravitydAV Series Dynamic Mounting ArmTilt and swivel · Single arm · Non-locking · Locking• Smooth operation enhances the user experience• Adjust the monitor without knobs or tools• Holds securely in every position Material and FinishAluminum alloy, powder coatedPerformance Details Cycle performance: 20,000 cycles within ± 20% of static torque specificationMax. dynamic working load: Model 1, 3: 66 N (15 lbf)Model 2: 98 N (22 lbf)Average ultimate load: See tablePart NumberSee tablePart Number ExampleAV-D30-25AC101-50 = Dynamic mounting arm, Model 1, 250 mm Length, black, lockingSpecification and SelectionK Length (L) Average ultimate load N (lbf)15 150 (5.9) 2000 (450)25 250 (9.8) 1200 (270)35 350 (13.8) 850 (190)45 450 (17.7) 660 (150)F Color50 Black76 WhiteL Rotational LockC Left hand lockingR Right hand lockingOmit Non lockingModel SForce to move arm N (lbf)Tilt Torque Nm (in lbf)SwivelTorqueNm (in lbf) Reverse Forward1 22.2 (5) 7.9 (70) 1.13 (10) 2.3 (20)2 33.8 (7.6) 15.4 (136) 2.26 (20) 3.4 (30)3 33.8 (7.6) 8.6 (76) 6.0 (53) 3.4 (30)Southco Performance and Application Guidelines are supplied as general guides only, as conditions vary with each application and installation method. Represented cycle performance is not a guarantee of reliability under actual usage conditions in end user product applications. Users must test potential product solutions under the actual application conditions and environment to determine suitability of the product for the purpose and function intended by the user and to assure desired performance.AV - D30 - K A L 10 S - FMonitor Mass kg (lbf)Monitor mounting surface to CG distance cm (in)3 (6.6)3.5 (7.7)4 (8.8)4.5 (9.9)5 (11)5.5 (12.1)6 (13.2)6.5 (14.3)7 (15.4)7.5 (16.5)8 (17.6)8.5 (18.7)9 (19.8)9.5 (20.9)10 (22.1)10.5 (23.2)11 (24.3)20 (7.87)18 (7.09)16 (6.30)14 (5.51)12 (4.72)10 (3.94)8 (3.15)6 (2.36)4 (1.57)2 (0.79) 0.0 Model 2 Model 1, 3
                                
   77   78   79   80   81   82   83   84   85   86   87