Page 77 - Demo
P. 77


                                    Dimensions in millimeters (inch) unless otherwise stated69www.southco.com/AV• Smooth operation enhances the user experience• Adjust the monitorwithout knobs or tools• Holds securely in every position Material and FinishAluminum alloy, powder coatedPerformance DetailsCycle performance: 20,000 cycles within ± 20% of static torque specificationMaximum dynamic working load: Model 1 and 3: 66 N (15 lbf)Model 2: 98 N (22 lbf)Average ultimate load: 178 N (450 lbf)Part NumberSee tablePart Number ExampleAV-D30-7K101-50 = Dynamic mounting arm, Model 1, blackAV - D30 - 7K10 S - FStep 1Determine monitor weight and distance (d) from mounting surface to center of gravity.Step 2Use chart below to select model (1, 2 or 3).Step 3Complete part number by selecting model and color options below.Monitor WeightCenter of GravitydAV Series Dynamic MountTilt and swivel Specification and SelectionF Color50 Black76 WhiteFor complete installation and operation instructions please consult the product manual included in every package or available to download from www.southco.com/AVMonitor Mass kg (lbf)Monitor mounting surface to CG distance cm (in)3 (6.6)3.5 (7.7)4 (8.8)4.5 (9.9)5 (11)5.5 (12.1)6 (13.2)6.5 (14.3)7 (15.4)7.5 (16.5)8 (17.6)8.5 (18.7)9 (19.8)9.5 (20.9)10 (22.1)10.5 (23.2)11 (24.3)20 (7.87)18 (7.09)16 (6.30)14 (5.51)12 (4.72)10 (3.94)8 (3.15)6 (2.36)4 (1.57)2 (0.79) 0.0 Model 2 Model 1, 3Model S Monitor size Tilt Torque Nm (inlbf) SwivelReverse Forward Torque1 Small monitor, easiest positioning 7.9 (70) 1.13 (10) 2.3 (20)3 Small monitor,extra holding force 8.6 (76) 6 (53) 3.4 (30)2 Medium monitor 15.4 (136) 2.26 (20) 3.4 (30)
                                
   71   72   73   74   75   76   77   78   79   80   81