Page 75 - Demo
P. 75


                                    Dimensions in millimeters (inch) unless otherwise stated• Smooth operation enhances the user experience• Adjust the monitor without knobs or tools• Holds securely in every position Material and FinishGlass-filled nylon, black; Stainless steelPerformance DetailsCycle performance: 20,000 cyclesMax dynamic working load: 100 N (22.5 lbf)Average ultimate load: 1000 N (225 lbf)67www.southco.com/AVAV Series Dynamic MountTilt and swivel · CompactStep 1Determine monitor weight and distance (d) from mounting surface to center of gravity.Step 2Use chart below to confirm suitable monitor weight. For weights outside the shaded area, consider SOUTHCO®AV-D30 series Monitor Mounts.Step 3Select part number and recommended monitor mounting hardware beloRecommended monitor mounting hardware:Monitor WeightCenter of GravitydDisplay mass kg (lbm)Display mounting surface to CG distance cm (in)5 (2.0)10 (3.9)15 (5.9)20 (7.9)25 (9.8)30 (11.8)1 (2.2)1.5 (3.3)2 (4.4)2.5 (5.5)3 (6.6)3.5 (7.7)4 (8.8)4.5 (9.9)5 (11)5.5 (11.1)6 (13.2)6.5 (14.3)7 (15.4)7.5 (16.5)8 (17.6)Specification and SelectionPanel Thickness, X (mm)Pan-Head Screw(Southco P/N)Flat-Head Screw(Southco P/N)1-4 96-79-1 96-79-114-7 96-79-2 96-79-12Part Numbers Tilt Torque Nm (inlbf)Swivel Torque Nm (inlbf)AV-C20-K101-20 2.8 (25.0) 2.1 (19.0)AV-C20 Series - Capacity vs. CG Distance
                                
   69   70   71   72   73   74   75   76   77   78   79