Page 71 - Demo
P. 71


                                    Dimensions in millimeters (inch) unless otherwise stated• Smooth operation enhances the user experience• Adjust the monitor without knobs or tools• Holds securelyMaterial and FinishSteel, Aluminum alloy, powder coatedPerformance DetailsCycle performance: 20,000 cycles within ± 20% of static torque specificationMax. dynamic working load: 100 N (22.5 lb)Average ultimate load: 1065 N(240 lb)Part NumberSee table63www.southco.com/AVAV Series Dynamic MountTilt 3 (6.6)4 (8.8)5 (11)6 (13.2)7 (15.4)8 (17.6)9 (19.8)10 (22.1)11 (24.3)12 (26.5)13 (28.7)14 (30.9)15 (33.1)25 (9.84)20 (7.87)15 (5.91) 10 (3.94)5 (1.97)0Display mounting surface to CG distance - cm (in)Display mass - kg (lbm)AV-D25 T-Series Model Selection GuideAV-D25-2T110AV-D25-2T95AV-D25-2T80AV-D25-2T65AV-D25-2T50AV-D25-2T35Step 1Determine monitor weight and distance (d) from mounting surface to center of gravity.Step 2Use chart below to select part number.Step 3Complete part number by selecting model and color options below.Monitor WeightCenter of GravitySpecification and Selection dTorque versionTForward Torque Nm (in-lb)Reverse Torque Nm (in-lb)35F 3.9 (35.0) 3.0 (26.7)50F 5.7 (50.0) 4.0 (35.7)65F 7.3 (65.0) 5.4 (47.5)80F 9.0 (80.0) 6.7 (59.4)95F 10.7 (95.0) 7.8 (68.9)110F 12.4 (110.0) 9.0 (79.8)35R 3.0 (26.7) 3.9 (35.0)50R 4.0 (35.7) 5.7 (50.0)65R 5.4 (47.5) 7.3 (65.0)80R 6.7 (59.4) 9.0 (80.0)95R 7.8 (68.9) 10.7 (95.0)110R 9.0 (79.8) 12.4 (110.0)AV - D25 - 2T V T - FF Color50 Black76 WhiteVESA Plate? VYes (blank)No 0
                                
   65   66   67   68   69   70   71   72   73   74   75