Page 68 - Demo
P. 68


                                    Dimensions in millimeters (inch) unless otherwise stated60www.southco.com/AVTilt and swivel• Adjustable joints for flexible operation• Some assembly required for initial installationInstallation hardware and adjustment tools supplied• Rotate monitor for portrait or landscape orientation• Clamps to desk or tableCompatible with VESA mounting standardsAV Series Adjustable Monitor Mounting ArmTilt and swivel · Single arm · Double arm 75 (2.95)100 (3.94)75(2.95)100(3.94)80 (3.1)45 (1.8)145.5 (5.7)76 (3.0)177 (7.0)+90˚-90˚+90˚-90˚83(3.3)90(3.54)All rotating swivel joints rotate 360°and can be adjusted using supplied Allen key Monitor Plate 360° from position shownPole Mount K = 6(Fits 30mm Pole)Pole Mount Accessories(Fits all AV-B30 K = 6 variants)Note: this pole accessory is not compatible with AV-D series mountsWall Mount K = 4Part Number:AV-B30-40XG6- FØ30mm Pole - grommet mountColour: silver ( F =70), black ( F =50),white ( F =76)Clamp through 12mm (1/2”) hole in table.Max table thickness 34 (1.33)400400 (15.7)(15.7)Part Number:AV-B30-40XC6- FØ30mm Pole - clamp mountColour: silver ( F =70), black ( F =50), white ( F =76)Clamp around edge of table.No holes or damage to table.Max table thickness 86 (3.38)
                                
   62   63   64   65   66   67   68   69   70   71   72