Page 69 - Demo
P. 69


                                    Dimensions in millimeters (inch) unless otherwise stated61www.southco.com/AV• Wall or pole mount options• Built-in cable managementMaterial and FinishAluminum alloy, powder coatedMax monitor weightTilt/swivel: 14 kg (31 lbf)Single arm: 14 kg (31 lbf)Double arm: 10 kg (22 lbf)Average ultimate loadTilt/swivel: 920N (206lbf)Single arm: 920N (206lbf)Double arm: 450N (101lbf)Pole (Clamp mount): 1100N (247lbf)Pole (Grommet mount): 1400N (314lbf)Part NumberSee tableComplete part number by selecting model and color options below.AV Series Adjustable Monitor Mounting ArmTilt and swivel · Single arm · Double arm Single armDouble armAV - B30 - L 2 K 3 - FF Color50 Black70 Silver76 WhiteK Mounting Style4 Wall (front) mount6 Pole mount (Ø30mm Pole)L Length & Function10K Tilt / swivel23A 220mm Single arm41D 400mm Double armPart Number ExampleAV-B30-41D263-70 = 400mm Double Arm for Ø30mm Pole mount220 (8.7) 76 (3)320 (12.6)365 (14.4)76 (3) 45 (1.8)45 (1.8)545 (21.5)220 (8.7)500 (19.7)180 (7.1)Pole Mount K = 6(Fits 30mm Pole)Pole Mount K = 6(Fits 30mm Pole)Wall Mount K = 4Wall Mount K = 4
                                
   63   64   65   66   67   68   69   70   71   72   73