Page 73 - Demo
P. 73
Dimensions in millimeters (inch) unless otherwise stated65www.southco.com/AV• Smooth operation enhances the user experience• Adjust the monitor without knobs or tools• Holds securelyMaterial and FinishAluminum alloy, powder coatedPerformance DetailsCycle performance: 20,000 cycles within ± 20% of static torque specificationMaximum dynamic working load: Model 1 and 3: 70 N (15.7 lbf)Model 2: 100 N (22.5 lbf)Average ultimate load: 1845 N (414.8 lbf)Part NumberSee tablePart Number ExampleAV-D30-5T101-50 = Dynamic tilt mount, Model 1, blackAV - D30 - 5T 10 S - FStep 1Determine monitor weight and distance (d) from mounting surface to center of gravity.Step 2Use chart below to select model (1, 2 or 3).Step 3Complete part number by selecting model and color options below.Monitor WeightCenter of GravitydAV Series Dynamic MountTilt Specification and SelectionF Color50 Black76 WhiteVESA Plate? VYes (blank)No 0Model S Monitor size Tilt Torque Nm (inlbf)Reverse Forward1 Small monitor, easiest positioning 7.9 (70) 2.2 (19.5)3 Small monitor,extra holding force8.6 (76) 6 (53)2 Medium monitor 15.4 (136) 2.26 (20)For complete installation and operation instructions please consult the product manual included in every package or available to download from www.southco.comMonitor Mass kg (lbf)Monitor mounting surface to CG distance cm (in)3 (6.6)3.5 (7.7)4 (8.8)4.5 (9.9)5 (11)5.5 (12.1)6 (13.2)6.5 (14.3)7 (15.4)7.5 (16.5)8 (17.6)8.5 (18.7)9 (19.8)9.5 (20.9)10 (22.1)10.5 (23.2)11 (24.3)20 (7.87)18 (7.09)16 (6.30)14 (5.51)12 (4.72)10 (3.94)8 (3.15)6 (2.36)4 (1.57)2 (0.79) 0.0 Model 2 Model 1, 3V

