Page 74 - Demo
P. 74


                                    Dimensions in millimeters (inch) unless otherwise stated66www.southco.com/AVACTUAL SIZE• Intuitive grab and move operation enhances the user experienceNo knobs or tools required to reposition the monitor Consistent repeatable operation• Factory assembled and ready for useProduct DetailInstallationInstallation Notes1. Determine desired mounting location2. Attach using M8 nut (not supplied) as shown  Caution: Because of the wide variety of panel materials, it is the installer’s responsibility to ensure that the materials and structure to which the product is mounted and the hardware selected will provide adequate support.3. Attach monitor mounting bracket using recommended self-tapping screws or equivalentAV Series Dynamic MountTilt and swivel · Compact Swivel TorqueSection A-AA A49.5 (1.95)24.75 (.98)54(2.13)3 (.12)M8 X 1.25 ThreadØ 30 (1.18) 23 (.91)11.5 (.45)2X Ø5(.20)21.7(.85)2 X 10 (.40)2 X Ø4.1(.16)Panel Thickness X200 Range of Motion, Reverse1100 Range of Motion,ForwardTilt Torque9.2(.36)13 (.51)19.4 (.76)23 ±0.2 (.91 ±.008)2 X 11.5 ±0.1 (.45 ± .004)Ø8.4 (.331 )2X Ø5.4(.213 ) M8 Nut (Not Provided, Southco Part Number E3-0-23971-07 or Equivalent)Self Tapping Screw(See Table for Recommended Part Number)Display case back or mounting plate (not supplied). Customized mounting plates available, contact Southco for details.+.004-.000+.004-.000+.0.1-0.0+.0.1-0.0Swivel TorqueSection A-AA A49.5 (1.95)24.75 (.98)54(2.13)3 (.12)M8 X 1.25 ThreadØ 30 (1.18) 23 (.91)11.5 (.45)2X Ø5(.20)21.7(.85)2 X 10 (.40)2 X Ø4.1(.16)Panel Thickness X200 Range of Motion, Reverse1100 Range of Motion,ForwardTilt Torque9.2(.36)13 (.51)19.4 (.76)23 ±0.2 (.91 ±.008)2 X 11.5 ±0.1 (.45 ± .004)Ø8.4 (.331 )2X Ø5.4(.213 ) M8 Nut (Not Provided, Southco Part Number E3-0-23971-07 or Equivalent)Self Tapping Screw(See Table for Recommended Part Number)Display case back or mounting plate (not supplied). Customized mounting plates available, contact Southco for details.+.004-.000+.004-.000+.0.1-0.0+.0.1-0.0
                                
   68   69   70   71   72   73   74   75   76   77   78