Page 79 - Demo
P. 79
Dimensions in millimeters (inch) unless otherwise stated71www.southco.com/AVPart Number ExampleAV-D32-23A101-50 =Single arm, Model 1, wall mount, no wire notch, blackAV Series Dynamic Mounting ArmTilt and swivel · Single arm · Double arm Material and FinishAluminum alloy, powder coatedPerformance DetailsCycle performance: 20,000 cycles. See trade drawing for details.Note: Double Arm not recommended for monitors over 5.4 kg (12 lb)Max. dynamic working load: Model 1, 3: 70N (15.7lbf)Model 2: 100N (22.5lbf)Average ultimate load: Tilt/Swivel: 1845N (415lbf)Single Arm: 1600N (360lbf)Double Arm: 755N (170lbf)For mounting options and installation detail please refer to pages 84-85StyleModelSTilt TorqueNm (inlbf)Swivel TorqueNm (inlbf)Reverse Forward At Monitor MountAt Wall MountCenter JointTilt and swivel1 7.9 (70) 1.13 (10) 4.3 (38) N/A N/A2 15.4 (136) 2.26 (20) 4.3 (38) N/A N/A3 8.6 (76) 6.0 (53) 4.3 (38) N/A N/ASingle arm1 7.9 (70) 1.13 (10) 4.3 (38) 9.8 (87) N/A2 15.4 (136) 2.26 (20) 4.3 (38) 9.8 (87) N/A3 8.6 (76) 6.0 (53) 4.3 (38) 9.8 (87) N/ADouble arm1 7.9 (70) 1.13 (10) 4.3 (38) 9.8 (87) 9.8 (87)2 15.4 (136) 2.26 (20) 4.3 (38) 9.8 (87) 9.8 (87)3 8.6 (76) 6.0 (53) 4.3 (38) 9.8 (87) 9.8 (87)AV - D32 - L 1 K S - FK Mounting style0 Wall mount, Rear, no wire notch1 Wall mount, Rear, with wire notch2 Table mount, no wire notch3 Table mount, with wire notch4 Wall mount, Front6 Pole mount (35-38mm Pole)7 Rail mountS Monitor Size1 Small monitor, easiest positioning3 Small monitor, extra holding force2 Medium monitorF Finish50 Black76 WhiteL Length & Function10K Tilt / swivel23A 225mm Single arm46D 450mm Double armStep 2Use chart below to select model (1, 2 or 3).Step 1Determine monitor weight and distance (d) from mounting surface to center of gravity.Step 3Complete part number by selecting length and color options below.Specification and SelectionMonitor WeightCenter of GravitydMonitor Mass kg (lbf)Monitor mounting surface to CG distance cm (in)3 (6.6)3.5 (7.7)4 (8.8)4.5 (9.9)5 (11)5.5 (12.1)6 (13.2)6.5 (14.3)7 (15.4)7.5 (16.5)8 (17.6)8.5 (18.7)9 (19.8)9.5 (20.9)10 (22.1)10.5 (23.2)11 (24.3)20 (7.87)18 (7.09)16 (6.30)14 (5.51)12 (4.72)10 (3.94)8 (3.15)6 (2.36)4 (1.57)2 (0.79) 0.0 Model 2 Model 1, 3

