Page 81 - Demo
P. 81


                                    Dimensions in millimeters (inch) unless otherwise stated73www.southco.com/AVStep 2Use chart below to select model (1, 2, 3 or 4).Note: Double Arm not recommended for monitors over 18 kg (39 lb)Step 1Determine monitor weight and distance (d) from mounting surface to center of gravity.Step 3Complete part number by selecting length and color options below.Monitor WeightCenter of GravitydSpecification and SelectionAV Series Dynamic Mounting ArmTilt and swivel · Single arm · Double arm · Heavy DutyMaterial and FinishAluminum alloy, powder coatedPerformance DetailsCycle performance: 20,000 cycles. See trade drawing for details.Note: Double Arm not recommended for monitors over 18 kg (39 lb)Max. dynamic working load: Model 1, 3: 70 N (15.7 lbf)Model 2: 100 N (22.5 lbf)Model 4: 225 N (50.5 lbf)Average ultimate load: Tilt/Swivel: 2300 N (517 lbf)Single Arm: 1600 N (360 lbf)Double Arm: 1050 N (236 lbf) Part Number ExampleAV-D40-25A142-50 = Single arm, 250mm, Model 2, blackStyle ModelTilt Torque Nm (inlbf) Swivel Torque Nm (inlbf)Reverse Forward At Monitor MountAt Wall MountCenter JointTilt and swivel1 7.9 (70) 1.3 (10) 3 (27) N/A N/A2 15.4 (136) 2.26 (20) 3 (27) N/A N/A3 8.6 (76) 6.0 (53) 3 (27) N/A N/A4 23.1 (204) 7 (62) 3 (27) N/A N/ASingle arm1 7.9 (70) 1.3 (10) 3 (27) 6 (53) N/A2 15.4 (136) 2.26 (20) 3 (27) 6 (53) N/A3 8.6 (76) 6.0 (53) 3 (27) 6 (53) N/A4 23.1 (204) 7 (62) 3 (27) 6 (53) N/ADouble arm1 7.9 (70) 1.3 (10) 3 (27) 6 (53) 3 (27)2 15.4 (136) 2.26 (20) 3 (27) 6 (53) 3 (27)3 8.6 (76) 6.0 (53) 3 (27) 6 (53) 3 (27)4 23.1 (204) 7 (62) 3 (27) 6 (53) 3 (27)AV - D40 - L 1 K S - FK Mounting style4 Wall mount, Front6 Pole mount (35-38mm Pole)7 Rail mountS Monitor size1 Small monitor, easiest positioning3 Small monitor, extra holding force2 Medium monitor4 Large monitorF Finish50 Black76 WhiteL Length & Function13K Tilt / swivel25A 250mm Single arm33A 325mm Single arm50D 500mm Double arm65D 650mm Double armMonitor Mass kg (lbm)Monitor mounting surface to CG distance cm (in)24 (9.45)22 (8.66)20 (7.87)18 (7.09)16 (6.30)14 (5.51)12 (4.72)10 (3.94)8 (3.15)6 (2.36)4 (1.57)2 (0.79) 0.03 (6.6)4 (8.8)5 (11.0)6 (13.2)12 (26.5)7 (15.4)13 (28.7)8 (17.6)14 (30.9)19 (41.9)9 (19.8)10 15 (33.1)20 (44.1)(22.1)11 (24.3)16 (35.3)17 (37.5)18 (39.7)21 (46.3)22 (37.5)23 (50.7) Model 4 Model 2 Model 1, 3
                                
   75   76   77   78   79   80   81   82   83   84   85