Page 85 - Demo
P. 85


                                    Dimensions in millimeters (inch) unless otherwise stated77www.southco.com/AVAV Series Dynamic Mounting ArmTilt and swivel · Height adjusting · Single arm AV - D32 - 20C23 S - FStep 1Determine monitor weight and distance (d) from mounting surface to center of gravity.Step 2Use chart below to select modelStep 3Complete part number by selecting adjustment type and color options below.Monitor WeightCenter of Gravityd• Smooth operation enhances the user experience• Adjust the monitor without knobs or tools• Holds securely in every position Material and FinishAluminum alloy, powder coated steel & polymer componentsPerformance Details Cycle performance: 20,000 cycles within ± 20% of static torque specificationMax. dynamic working load: See part tableUltimate load:1181N (265 lbm) downward540N (121 lbm) upwardPart NumberSee tableSpecification and SelectionF Color50 Black76 WhiteModel S Adjustable Monitor masskg (lbm)Tilt Torque Nm (in lbf) Swivel TorqueNm (in lbf) Reverse Forward3 No 3.6 - 6.8 (8-15) 8.0 (70.8) 6.4 (56.9)2.8 (24.8)5 No 5.6 - 10.4 (12.3-22.9) 11.3 (100.5) 8.5 (75.2)6 No 6 - 13 (13.2 - 22.9) 14.7 (130) 10.5 (93.6)7 Yes Max 6.8 (15) 8.0 (70.8) 6.4 (56.9)8 Yes Max 10.4 (22.9) 11.3 (100.5) 8.5 (75.2)9 Yes Max 13 (28.7) 14.7 (130) 10.5 (93.6) Model 6, 9 Monitor Mass kg (lbm)3 (6.6)3.5 (7.7)4 (8.8)4.5 (9.9)5 (11)5.5 (12.1)6 (13.2)6.5 (14.3)7 (15.4)7.5 (16.5)8 (17.6)8.5 (18.7)9 (9.8)9.5 (20.9)10 (22.1)10.5 (23.2)11 (24.3)11.5 (25.4)12 (26.5)12.5 (27.6)13 (28.7)22 (8.66)20 (7.87)18 (7.09)16 (6.30)14 (5.51)12 (4.72)10 (3.94)8 (3.15)6 (2.36)4 (1.57)2 (0.79) 0.0Monitor mounting surface to CG distance cm (in)AV-D32-20C233 - (F)AV-D32-20C237 - (F)AV-D32-20C238 - (F)AV-D32-20C235 - (F)AV-D32-20C236 - (F)AV-D32-20C239 - (F) Model 3, 7 Model 5, 8 
                                
   79   80   81   82   83   84   85   86   87   88   89