Page 82 - Demo
P. 82


                                    Dimensions in millimeters (inch) unless otherwise stated74www.southco.com/AV• Intuitive grab and move operation enhances the user experienceNo knobs or tools required to reposition the monitorPrecise control of operating effort ensures ideal “feel” and eliminates “drift”Holds securely, even in applications with dynamic loading• Locking mechanism in stowed position• Low profile in the stowed positionFolds to within 50 mm of the wall• Snap-open channels simplify wire management Easy monitor installation and replacement• Factory assembled and ready for useAV Series Dynamic Mounting ArmTilt and swivel · Single arm · Non-locking · Locking Product DetailReverseForwardTilt ±200Swivel 180˚263(10.36)233(9.17)Pull to release68(2.67)100(3.94)100(3.94)115(4.53)Force to move arm75(2.95)75(2.95)21(.83)50(1.96)Left hand locking assemblyShown in stowed positionRight hand locking assemblyShown in stowed positionL180˚Wire channel in open position.Non lockingshown in position
                                
   76   77   78   79   80   81   82   83   84   85   86