Page 84 - Demo
P. 84


                                    Dimensions in millimeters (inch) unless otherwise stated58.8(2.31)55 ±0.2(2.160 ±.008)44(1.73)R10 (.40)7.5 (.30)4X Ø5.5(.220 )+0.2-0.1+.007-.00370 ±0.2(2.750 ±.008)66.8 (2.62)79.8(3.14)22 (.86)50.5 (1.98)92.2(3.63)291(11.5)116.1(4.57)55.3(2.17) 10.6 (.42)70(2.75)55(2.16)ReverseForwardDownUpR40(1.57)75(2.95)100(3.94)75(2.95)100(3.94)Monitor plate +95˚ clockwise -5˚ counterclockwise from position shownMonitor tilt -30˚ reverse +150˚ forward from position shownOptional adjustable version• Arm counterbalance adjustment using 8mm hex key inside lower arm front coverArm rotation is 90° down from position shown4x M512 (.47) full thread76www.southco.com/AVAV Series Dynamic Mounting ArmTilt and swivel · Height adjustment · Single arm• Intuitive grab and move operation enhances the user experienceNo knobs or tools required to reposition the monitorPrecise control of operating effort ensures ideal “feel” and eliminates “drift”• Screw-fit covers tosecure cablesEasy monitor installationand replacement• Factory assembled and ready for useProduct DetailPanel PreparationArm swivel to base ±90˚ from position shown
                                
   78   79   80   81   82   83   84   85   86   87   88