Page 100 - Demo
P. 100


                                    92www.southco.com/E36.4 (.25)56 (2.0) 21.5(.87)Ø 28 (1.1) 64 (2.52)29(1.13)22(.88)9 (.35) 6.4 (.25)75°9.5 (.37)19 (.75)33(1.31)Ø 29(1.13)75°18 (.71)Ø 29(1.13)45(1.77)82.5 (3.25) 32.5(1.27)37(1.46)5 (.20)37(1.46)22 (.87)6.4 (.25)29(1.13)40 (1.57)19.1 (.75) Ø 22.5 (.89)DoorFrameACTUAL SIZEDimensions in millimeters (inch) unless otherwise stated• Consistent pre-set compression• Tool operated for security• EN 45545-3 E10 CompliantMaterial and FinishZinc alloy, powder coated or chrome plated and steel, zinc platedPerformance DetailsCompression: 6.4 mm (.25 in)Maximum static load:Adjustable Grip: 450 N (100 lbf)Fixed Grip: 300 N (67lbf)Sealing NotesNEMA 4 and IP65 enabled by using optional flange gasket (part number E5-17)Installation NotesRecommended tightening torque for the mounting nut is 20 N·m(176 in·lbf)Adjustable Grip: Position cam so latching function can be achieved comfortably by hand.Fixed Grip: Mounting screw torque 10 N·m (88 in·lbf)Keys and AccessoriesSee pages 118-121E3 VISE ACTION ® Compression LatchZinc housing · Tool or hand operated Fixed or adjustable grip · 19.1mm sizeFIXED GRIP ADJUSTABLE GRIPT-Handle StyleWing Knob StyleRailway Standard - Bellcore 216Other tool head styles(Slotted recess shown)Knob StyleLock core (shown in unlocked positionCamDoor thickness18 (.76) Max. (doorplus flange gasket)Door thickness18 (.76) Max. (door plus flange gasket)Frame FrameCamMounting ScrewDoor DoorFlange gasket Flange gasketHousing HousingMounting nut Mounting nutIndicators line up when latch is closedCam(open position) Cam(open position)G Grip (measured in G Grip (measured in latched position)latched position)Optional: Roundhole installation with spur washerFixed Grip36 (1.42)Adjustable Grip 24 (06)Latch openType “A” clockwise to latchLatch closedType “A” clockwise to latch
                                
   94   95   96   97   98   99   100   101   102   103   104