Page 101 - Demo
P. 101


                                    93Type“B”Type“A”Type“B”Type“A”Type“B”Type“A”E3 - R H - G F1 22G Grip TableG Grip Minimum Maximum Cam Type111.4 (.45) 27.2 (1.07) Deep offset cam, forward 66.3 (2.61) 76.2 (3.00) Deep offset cam, reversed 225.4 (1) 41.1 (1.62) Offset cam, forward 52.6 (2.07) 68.3 (2.69) Offset cam,reversed 3 38.9 (1.53) 54.6 (2.15) Straight camG Grip TableTotal Grip G Maximum Door Thickness with Cam Preassembled Total Grip G Maximum Door Thickness with Cam Preassembled15 (.59) 00 Use unassembled 35 (1.38) 107 (.28)17 (.67) 01 Use unassembled 37 (1.46) 1119 (.75) 02 1 (.04) 39 (1.53) 1221 (.83) 03 2 (.08) 41 (1.61) 1323 (.91) 04 4 (.16) 43 (1.69) 1425 (.98) 05 5 (.20) 45 (1.77) 157 (.28)27 (1.06) 06 6 (.24) 47 (1.85) 1629 (1.14) 077 (.28)49 (1.93) 1731 (1.22) 08 51 (2.01) 1833 (1.30) 09 53 (2.09) 19F Finish1 Chrome plated5 Black powder coated 7 Silver powder coatedH Head Styles10 12 27 29Latch assembledTurn clockwise to latchLatch unassembledTurn counter-clockwise to latchR Rotation R Rotation7 (.28)Triangle3T-handle, non-locking17 (.28)Square43 (.11)Double bit2SOUTHCO®Tubular key58 (.32) Hexrecess6Standard knob7T-handle, key-locking85 (.19) Double bit48Wing knob, without lock core59Wing knob, key-locking,shuttered, keyed R001588 (.32) Square driver8 (.32) Square recess10Slotted recess9Railway standard11Bellcore21615Bellcoreelectronics16 19 8 (.32) Triangle20Wing knob, non-locking50Wing knob, key-locking,keyed CH75151Part Number SelectionFIXED GRIP ADJUSTABLE GRIPLatch Installation MethodWith cam pre-assembled With cam unassembledOptional gasketOptional gasketWith cam uassembledFor Fixed Grip, if your grip is between two options choose the smaller gripLatch unassembledTurn clockwise to latchLatch assembledTurn counter-clockwise to latchLatch unassembledTurn counter-clockwise to latchLatch unassembledTurn clockwise to latchDimensions in millimeters (inch) unless otherwise stated
                                
   95   96   97   98   99   100   101   102   103   104   105