Page 108 - Demo
P. 108


                                    100ACTUAL SIZEwww.southco.com/E36.4 (.25)69 (2.72)36 (1.42)75 ° 75 °Ø 29 (1.13) 19.5 (.77)33 (1.3)Indicator marks line up when latch is closed35(1.38)47(1.85) 6.4 (.25)Cam(open position)18 (.71)45(1.77)Ø 29(1.13) Ø 29 (1.13) Ø 29 (1.13)Cam(open position)19.1 (.75) Ø 22.5 (.89)Optional: Roundhole installation with spur washerFixed grip36 (1.42)Adjustable grip24 (.94)DoorFrameDimensions in millimeters (inch) unless otherwise stated• Consistent pre-set compression• Premium finish• Corrosion resistance• Tool operated for security• EN 45545-3 E60 CompliantMaterial and FinishStainless steel 304 and 316Performance DetailsCompression: 6.4 mm (.25 in) Maximum static load:Adjustable Grip: 600 N (136 lbf)Fixed Grip: 450 N (100 lbf)Sealing NotesNEMA 4 and IP65 enabled by using supplied flange gasketInstallation NotesRecommended tightening torque for the mounting nut is 20 N·m (176 in·lbf)Adjustable Grip: Position cam so latching function can be achieved comfortably by hand.Fixed Grip: Mounting screw torque 10 N·m (88 in·lbf)Keys and AccessoriesSee pages 118-121E3 VISE ACTION ® Compression LatchStainless steel housing · Tool operatedFixed or adjustable grip · 19.1mm sizeFIXED GRIP ADJUSTABLE GRIPLatch openType “A” clockwise to latchLatch closedType “A” clockwise to latchDoor thickness18 (.71), latch unassembled. (door plus flange gasket)Door thickness18 (.71), latch unassembled. (door plus flange gasket)Flange gasket DoorCam FrameHousingMounting nutFlange gasketDoor CamFrameMounting screwHousingMounting nutG Grip Range(measured in latched position)G Grip Range(measured in latched position)
                                
   102   103   104   105   106   107   108   109   110   111   112