Page 107 - Demo
P. 107


                                    99www.southco.com/E3ACTUAL SIZEFrameDoor36(1.42)Ø 22(.87)Ø 33(1.3)Dimensions in millimeters (inch) unless otherwise statedSee tableSelect grip from table. If your grip is between two options choose the smaller gripLatches are individually packaged. For layer packaged latches (50 pieces minimum, sold in multiples of 50) add -13 to the part number. Example: E3-1410-XX1-13*10 (.375) Hex key not available from SouthcoThis is the recommended hole pattern (120° apart). Use M4 or No. 8 mounting screws (Not supplied)Center line for mounting screws7 (.28)Triangle37 (.28)Square48 (.32) Hexrecess68 (.32) Square driver10Railway standard11 8 (.32) Triangle20H Head StylesF Finish1 Chrome plated5 Black powder coated7 Silver powder coatedG GripTotal Grip G Total Grip G19 (.75) 00 39 (1.53) 1021 (.83) 01 41 (1.61) 1123 (.91) 02 43 (1.69) 1225 (.98) 03 45 (1.77) 1327 (1.06) 04 47 (1.85) 1429 (1.14) 05 49 (1.93) 1531 (1.30) 06 51 (2.01) 1633 (1.30) 07 53 (2.09) 1735 (1.38) 08 55 (2.17) 1837 (1.46) 09 57 (2.24) 19E3 - 14 H - G F10 (.37)Hex18Part Number Selection
                                
   101   102   103   104   105   106   107   108   109   110   111