Page 128 - Demo
P. 128


                                    118www.southco.com/E372(2.84)D14(.55)19(.75)2.5(.10)76 (2.99)96(3.78)DDimensions in millimeters (inch) unless otherwise statedE3 VISE ACTION ® Compression Latch Accessories Fixed mounting bracket · Flush cupMaterial and FinishStainless steel or galvanized steel with rubber o-ringSealing NotesEnvironmental sealing is achieved by using latch with flange gasket and sealing the mounting screw threads.NotesFor use with 19.1mm size single hole mount tool operated E3 VISE ACTION® compression latchesMaterial and FinishCarbon steel, black powder coatedFlush Mounting BracketFlush CupCompressedgasketTotalGripO-ringFlushbracketDoorFramethicknessTo calculate the Total Grip, subtract cup depth (D) from frame thickness + compressed gasketTo calculate total grip, add cup depth (D) to latch gripE3 - 77 - 25 D - MD Depth1 6.6 mm (for tool head style)2 9.3 mm (for Railway standard or Bellcore 216 head style only)M Material12 Galvanized steel24 Stainless steel 304E5 - 2 M - 61 D - 5M Mounting Style0 M5 studs1 Through holeD Depth1 19 mm (for wingknob head style)2 4 mm (for tool head style)
                                
   122   123   124   125   126   127   128   129   130   131   132