Page 129 - Demo
P. 129


                                    119www.southco.com/E3AB DCHØ GØ 19 (.75)0.8 (.03) 13.5 (.53)Ø 16 (.63) Ø 28.2 (1.11) Ø 22.6 (.89)1 (.04) 20.5 (.81) Ø 31(1.32) 0.8 (.30)Material thickness19.1(.75)Ø 22.2(.88) 3.8(.15)40.2(1.58)20 (.79)7.55 (.3)40.1 2 (.08)(1.58)110ºDimensions in millimeters (inch) unless otherwise statedE3 VISE ACTION ® Compression Latch Accessories Flange gaskets · Spur washers · Sealing coversMaterial and FinishFlange gasket: Neoprene, naturalSpur washer: Steel, zinc platedNotesSpur washer provides for round hole installation in wood and similar materials of low densityAdjustment FormulaFlange gasket : add 0.4 (.02) to door thicknessSpur washer : add 0.8 (.03) to door thicknessMaterial and FinishSealing cover: Thermoplasticelastomer, black NotesThermoplastic sealing cover cannot be used with Railway standard orBellcore 216 stylesAdjustment FormulaSealing cover : add 2.3 (.09) to door thicknessMaterial and FinishSealing cover: Stainless steel (MIM), electropolishedNotesBi-Stable sealing cover can only be used with tool head stylesAdjustment FormulaSealing cover : add 2.0 (.08) to door thicknessFlange gasket Spur Washer 13.5mm size 19.1mm size 19.1mm sizeSealing CoverBi-Stable Sealing Cover – Stainless SteelType Part NumberFlange gasket 13.5mm size E3-0-30268-02Flange gasket 19.1mm size E5-17Flange gasket 19.1mm size E5-17-101Type Part NumberSpur washer 19.1mm size 90-6-875Type Part NumberBi-Stable sealing cover 19.1mm size E3-80-252-40Latch Installation Hole SizeDimensionsØ G F A B Ø C D16 (.63) 13.5 (.53) 40 (1.58) 20 (.85) 29 (1.13) 10.5 (.42)22.5 (.88) 19.6 (.77) 47 (1.84) 28 (1.09) 35 (1.38) 11.7 (.46)Type Part NumberSealing cover 13.5mm size 90-1Sealing cover 19.1mm size 90-3Cover in open positionCover returns to open positionCover in closed position
                                
   123   124   125   126   127   128   129   130   131   132   133