Page 130 - Demo
P. 130


                                    120www.southco.com/E3 Ø 22 (.87) Ø 11(.43) 42 (1.65) 33 (1.30) 2 (.08)24.5 (.96) Ø 22.5 (.88)Ø 11 (.43)2(.08)Ø 34(1.34)25 (.98)13(.51)Ø 16 (.63)Perpendicular42(1.66)30(1.18)27(1.06)6.4 (.25)Inline2(.08)16(.62)19.2(.76)19.2(.76) Ø 22.2 (.87)44(1.72)32(1.25)27.9 (1.10) 2.4 (.09)16 (.62)Ø 22.4 (.88)Ø 27(1.06)Ø 24.6(0.97)4.8 (.19) AEdge of doorCam inlatchedpositionDimensions in millimeters (inch) unless otherwise statedType Part NumberPadlock bracket square E3-77-101-31Padlock bracket round E3-77-102-31Type A Part NumberSleeve Nut – short 12.7 (.50) E3-34-263-36Sleeve Nut - long 25 (.98) E3-34-264-36E3 VISE ACTION ® Compression Latch Accessories Padlock brackets · Pull tabs · Sleeve nutsMaterial and FinishStainless steel, black powder coatedSealing Notes To provide sealing use two flange gaskets and add compressed thickness of each flange gasket and bracket thickness to your door thickness.Notes Padlock bracket: For 19.1mm size single hole mount tool operated onlyOnly unassembled styles can be used with round padlock bracket.Not for use with Southco Tubular KeyNotes Add 2.0 (.08) to door thicknessMaterial and FinishNylon, blackAdjustment FormulaAdd 2.0 (.08) to door thicknessMaterial and FinishZinc alloyInstallation NotesFor use in double skin doors. Product standard panel cutout in outer door and for the inner door produce 25 (.98) hole for sleeve nutPadlock Bracket (Square) Padlock Bracket (Round)Pull Tab (13.5mm size)Sleeve Nut M22 Thread (for 19.1mm size E3 only)Pull Tab (19.1mm size)Type Part NumberPull tab 13.5 mm size – In-line E3-27-61Pull tab 13.5 mm size – Perpendicular E3-27-62Pull tab 19.1 mm size E3-27-1Pull tab in-linewith camPull tab perpendicular with cam
                                
   124   125   126   127   128   129   130   131   132   133   134