Page 136 - Demo
P. 136


                                    126ACTUAL SIZEACTUAL SIZEwww.southco.com/N2 Dimensions in millimeters (inch) unless otherwise stated• Heavy-duty performance• Flush profile when latched• Easy grip adjustment• Intuitive operationMaterial and FinishBlack powder coat version: Handle: Aluminum , Zinc AlloyCup and hardware: SteelStainless Steel version:Handle, cup and hardware: Stainless steelPerformance DetailsMaximum static load:1000 N (225 lbf)Compression: 6.4 mm (.25 in)Installation Notes1. Insert latch and tighten 4 mounting nuts.2. With latch in closed position, adjust jam nuts to position cam at correct grip. Maximum tightening torque: 20 Nm (177 inlbf)KeysSee page 121N2 Compression LatchLift & turn series · Folding T-handle · Flush cup style · Adjustable gripFrameG Grip45 (1.77) Maximumopen heightDoorDeep offsetCam forward6 (.24)CompressionStraight camOffset cam reversedDeep offset cam reversedLock core87 (3.43)48(1.89)100(3.94)12.7 (.50) Maximum Door thickness100(3.94)17.5(.69)34.5(1.36)GasketLock plateOffset cam forward Cam (not supplied)order separately Tab washer M12 thread M6 Thread900Door 4 x Ø 7±0.2(.28±.01) 52 (2.05)78±0.4(3.07±.02)17.5(.69)24.5±1.5(.96±.06)78±0.4(3.07±.02)17±1 (.67±.04)FrameL Locking style0 Non-locking1 Key-locking keyed alike CH751 (2 keys supplied) C Cup style3 Standard cup5 Medium cup7 Large cupFor Standard and Medium cup, Order both parts separatelyChoose latch body styleChoose cam (see table) Large cup comes standard with cam part number 62-0-40145Deep offsetOffset StraightOr OrNuts M10Lockwasher Ø10Standard Locking Cup ShownN2 - 2 - C 0 L - 01 - FCam Part Number Table (order separately)Part Number G GripCam TypeSteel Stainless Steel Minimum MaximumN2-21-101-12 N2-21-101-2428 (1.10) 43 (1.69) Deep offset cam, forward88 (3.46) 104 (4.09) Deep offset cam, reversedN2-21-102-12 N2-21-102-2443 (1.69) 58 (2.28) Offset cam,forward73 (2.87) 88 (3.46) Offset cam,reversedN2-21-103-12 N2-21-103-24 58 (2.28) 73 (2.87) StraightLatch part number (no cam)Part Number Selection _______________________________________________________________________________See tableF Finish5 Black powder coated20 Polished stainless (Only offered with standard cup style)
                                
   130   131   132   133   134   135   136   137   138   139   140