Page 140 - Demo
P. 140


                                    130ACTUAL SIZEPart Number Selection _______________________________________________________________________________See table25 (.98) Minimum36.5 (1.44) Maximum132.5(5.22)49(1.94)Frame for top latchingFrame for side latching25 (.98) Minimum36.5 (1.44) MaximumDoor23.8(.94)+GLockwasherBracketLIFT AND TURNPUSH57 (2.25)141(5.56)Compression leverLock assembly(optional, see partnumber table)Cup*5/16-18 Mounting screwDO NOT ALTER this factory pre-set nutNOTE: Omit this jam nut and lockwasher for Minimum (or near-Minimum) applications for each grip range.Lockwasher (2)Jam nut (2)108 (4.34)4 (.17)65 (2.56)5.5 (.22) CompressionCamReversed cam Grip range (Cam as shown) 17.5 (.69) Minimum to 57 (2.25) Maximum(Cam reversed) 70 (2.75) Minimum to 111 (4.38) Maximum DoorFrameShaft, 9/16-18 threadDoor thicknessMaximum 6 (.25)Gasket Dimensions in millimeters (inch) unless otherwise stated62 - 10 - 8 H 1 - 20• Low profile when latched• Easy grip adjustment• Intuitive operation Material and FinishZinc alloy, chrome brushed and steel, zinc platedPerformance DetailsMaximum static load: 1250 N (280 lbf) Compression: 5.5 mm (.22 in)Installation Notes*Screw and lockwasher assembly 5/16-18UNC x 3/4. For door thickness greater than 6 (.25) calculate screw length using the following formula: Door thickness + 7 (.28)AccessoriesActuator for three point locking assembly (order separately)Part number: 62-19-501-15KeysSee page 121www.southco.com/6262 Compression LatchLift & turn series · Flush style · Adjustable gripH Head style0 Non-locking1 Key-locking keyed alike CH751 (two flat keys supplied)
                                
   134   135   136   137   138   139   140   141   142   143   144