Page 138 - Demo
P. 138


                                    128www.southco.com/62 Dimensions in millimeters (inch) unless otherwise statedACTUAL SIZE21 (.83)Do not alter this factory pre-set nutCupCompression leverMounting bracket**Screw and lockwasherassembly M427 (1.06)45 (1.78)1 (.06)2 (.08) Compression35 (1.38) 21 (.83)LIFTANDTURNPUSHDeep offset cam, reversedShallow offset cam, reversedOffset cam, reversedLockwasherCam retaining clip*Cup gasket M5 ThreadJam nutDoor thicknessMaximum 3 (.13)Gasket FrameDoor41±0.3(1.63 ±.01)17±0.3(.69 ±.01)Frame for top latchingFrame for side latchingDoor8.6 (.34)R 0.5 (.02) Max.+Latch pivot point7(.28 )+2- 1+.08- .047(.28 )+2- 1+.08- .0462 - 7 S - G F• Low profile • Easy grip adjustment • Intuitive operation Material and FinishZinc alloy, powder coated or chrome plated and steel, zinc platedPerformance DetailsMaximum static load: 220N (50 lbf) Compression: 2mm (.08 in)Sealing NotesSealing the mounting screw threads required.Installation NotesScrew and lockwasher assembly M4 x 10. For door thickness greater than 3 (.11) calculate screw length using the following formula: Door thickness + 7 (.28)Add 0.4 (.02) to door thickness when using cup gasket62 Compression LatchLift & turn series · Flush style · Adjustable gripPart Number Selection _______________________________________________________________________________See tableS Sealing option0 No Gasket4 Gasket Included(see sealing and installation notes)F Finish1 Polished chrome2 Brushed chrome5 Black powder coatedG Grip Minimum Maximum Cam Type14.5 (.17) 10.5 (.41) Deep offset cam, forward 34.5 (1.35) 40.5 (1.59) Deep offset cam, reversed 2 10.5 (.41) 16.5 (.65) Offset cam forward 28.5 (1.12) 34.5 (1.35) Offset cam reverse 316.5 (.65) 22.5 (.88) Shallow offset cam, forward 22.5 (.88) 28.5 (1.12) Shallow offset cam, reversed 
                                
   132   133   134   135   136   137   138   139   140   141   142