Page 142 - Demo
P. 142


                                    132ACTUAL SIZEPart Number Selection _______________________________________________________________________________See table19 (.75)16 (.63)13 (.50) 32 (1.25) 39 (1.53)57(2.25)5˚55(2.15)HandleLong pinSleeve5/8-24threadLockwasherJam nutCam retaining clip5 (.19) CompressionShaftM8 threadLockwasherMounting nut34 (1.34)LIFTANDTURNDeep offset cam, reversedShallow offset cam, reversedOffset cam, reversedDoor thicknessMaximum 6 (.23)Gasket Frame for side latchingØ 16.3 (.64 )Frame fortop latchingDoorCam forward 23 (.93 ) +2-1Cam reverse 28 (1.10 ) +2-1Cam forward 23 (.93 ) +2-1Cam reverse 28 (1.10 ) +2-113.7 (.54 )+0.1-0.0+.004-.0+0.1-0.0+.08-.04+.08-.04+.08-.04+.08-.04+.004-0Dimensions in millimeters (inch) unless otherwise stated• Easy grip adjustment• Intuitive operationMaterial and FinishZinc alloy, powder coated or chrome plated and steel, zinc platedPerformance DetailsMaximum static load: 550 N (125 lbf) Compression: 5 mm (.19 in)www.southco.com/6262 Compression LatchLift & turn series · Handle style · Adjustable grip62 - 10 - G FF Finish1 Polished chrome2 Brushed chrome 3 Natural with chemical protective film5 Black powder coatedG Grip Minimum Maximum Cam Type1 42 (1.66) 52 (2.05) Deep offset cam, reversed22 (.08) 12 (.47) Offset cam, forward 32 (1.25) 42 (1.66) Offset cam, reversed 312 (.47) 22 (.87) Shallow offset cam, forward 22 (.87) 32 (1.25) Shallow offset cam, reversed 
                                
   136   137   138   139   140   141   142   143   144   145   146