Page 145 - Demo
P. 145


                                    135ACTUAL SIZE___________________________________________________________________________ Part Number SelectionSee tablewww.southco.com/M1AFrameDoorMax. R 3.2 (.13)Optional panel prepShort Cam 40±1.5(1.57±0.06)Long Cam 75±5(2.95±0.2)Optional cut out30.6±0.5 (1.20±0.02)16±0.5 (.63±0.02)Ø 63.5±0.5 (2.50±0.02)71(2.80)Handle up49.5 (1.95)  5 (.2)CompressionM5 screws(2) 37(1.46)3.5 (.14)Mounting bracket89 (3.5) Gasket76 (3.0)Lock nutsStraight camLong camOffset camreversed Deep offset cam reversed  Door thickness (see part number  selection)(see table)Locking Non-lockingNoteAll grips of 33.5 (1.32) or below, highlighted in , in the table above, are potentially a function of door thickness and may not always be achievable, depending on actual door thickness used. In this range of grips, the minimum achievable grip will be limited to actual door thickness + grip adjustment value, or the minimum values shown in the table, whichever is greater. Examples: For a door thickness of 4mm, the minimum achievable grip is 25.5 and is achieved with a deep offset cam in the forward position. (4 + 21.5 = 25.5)For a door thickness of 20mm, the minimum achievable grip is 31.5 and is achieved with a deep offset cam in the forward position. (20 + 11.5 = 31.5)Dimensions in millimeters (inch) unless otherwise statedD Door Thickness Grip Adjustment Value1 2 - 12 (.075 - .475) 21.5 (.85)2 12 - 22.5 (.475 - .885) 11.5 (.45)3 18.5 - 29 (.73 - 1.14) 4 (.12)M1 25 Series Compression LatchCast 316 stainless steel · Lift & turn · Adjustable grip64mm (2.5”) sizeL Lock style3 Non-locking8 Locking (2 keys supplied)9 Key-locking keyed alike S008 (2 overmolded keys supplied)• Consistent pre-set compression• Easy grip adjustmentMaterial and FinishStainless steel cast 316 grade Performance DetailsShort camMaximum static load:1010 N (227 lbf)Long camMaximum static load: 350 N (78 lbf)Sealing NotesNEMA 4 / IP66 sealing is achieved by using supplied flange gasketKeysLock style 8 Part number: M1-546Lock style 9 Part number: M1-525-39-S008M1 - 25 - L D - G 8G Grip RangeShort cam5 23.5 - 35 (.92 - 1.38) Deep offset forward4 34 - 48 (1.34 - 1.89) Offset forward3 47 - 61 (1.85 - 2.40) Straight4 60 - 75 (2.36 - 2.95) Offset reversed5 74 - 88 (2.91 - 3.47) Deep offset reversedLong cam8 23.5 - 35 (.92 - 1.38) Deep offset forward7 34 - 48 (1.34 - 1.89) Offset forward6 47 - 61 (1.85 - 2.40) Straight7 60 - 75 (2.36 - 2.95) Offset reversed8 74 - 88 (2.91 - 3.47) Deep offset reversedSee page 258 for complimentary styled push to close version
                                
   139   140   141   142   143   144   145   146   147   148   149