Page 149 - Demo
P. 149


                                    139___________________________________________________________________________ Part Number SelectionSee table• Feature indicates that latch has been accessed• Easy grip adjustment• Push button actuation• Integrated bumper screwMaterial and FinishZinc alloy, powder coated or chrome plated and steel, zinc platedPerformance DetailsMaximum static load: 200 N (45 lbf)Sealing NotesNEMA 4 and IP65 enabled using supplied gasket.Installation Notes* For door thickness greater than 5 (.20) calculate screw length using the following formula:Door thickness + 12 (.47)KeysSee page 121Indicator Reset KeyPart number: C2-26-301-05Required to reset red indicatorback to greenC2 Compression LatchLever latch · Access indicator of latch accessACTUAL SIZEDimensions in millimeters (inch) unless otherwise stated41.1(1.62)34(1.33)93(3.66)17.7(.7)22 (.87)1 (.04) Min.8(.32) Max.55ºJam nutwww.southco.com/C2NotesFor lock core selection and a complete overview of the SOUTHCO®Key-Choice System see page 190L Lock style1 Non-locking raised trigger2 Key-locking raised trigger keyed CH751 (two flat keys supplied)3 Non-locking flush trigger4 4 (.16) Hex recess raised trigger10 No. 2 Phillips recess raised trigger13 Locking without lock core raisedtrigger (see page 190 for lockcore options)14 Railway standard raised trigger16 Slotted recess raised triggerF Finish1 Textured chrome5 Black powder coatedP Packaging option3 Layer packed(omit for individually C2 - A4 G packaged latches) - L F - PG Grip Range A B2 1 - 18 (.04 - .71) 35 (1.38) 65 (2.56)3 17 - 39 (.67 - 1.53) 57 (2.24) 85 (3.35)5 (.20) Min.11 (.43) Max.25 ±1(.98 ±.04) R3 (.12) Max.86 ±1(3.39 ±.04)41.1(1.62)34(1.33)93(3.66)17.7(.7)22 (.87)1 (.04) Min.8(.32) Max.55ºJam nutBwhen adjustedto maximum gripAL Lock StylesKey-lockingkeyed CH7514 (.16)Hex recessNo. 2 Phillips recessRailwaystandardSlottedrecessVisual IndicatorGreen – UnaccessedRed – Accessed (Operated) Panel PreparationG Grip rangeOptional key lock or tool access (available with raised trigger only)
                                
   143   144   145   146   147   148   149   150   151   152   153