Page 147 - Demo
P. 147


                                    137ACTUAL SIZE___________________________________________________________________________ Part Number SelectionSee tableALeverHandle in raised open position80.5 (3.17)70(2.75)50˚Housing Rubber gasketLockwasherMounting bracketDoor thickness11 (0.43) MaximumMounting screw35.5(1.39)Jam nutsAdjusting screwHandleGasket 25±1(0.98±0.04)71±1 (2.79±0.04)4 x R3 Max.(.125)DoorFrame 1 2 - 7 (.08 - .27) 2 2 - 21 (.08 - .82)Dimensions in millimeters (inch) unless otherwise statedC5 - M - L 1 - G FC5 Compression LatchSealed lever latch71mm sizeL Lock style1 Non-locking3 Key-locking with dust shutter, keyed alike CH751(two flat keys supplied)F Finish5 Black powder coated12 Chrome plated• Low profile when latched • Easy grip adjustment • Push button actuationMaterial and FinishZinc alloy, powder coated and steel, zinc plated Performance DetailsMaximum static load: Grip 1 - 25 (.04 - .98): 290 N (65 lbf)Grip 15 - 30 (.59 - 1.18): 170 N (40 lbf)Sealing NotesEnvironmental sealing is achieved by sealing the mounting screw threadsKeysSee page 121www.southco.com/C5G Grip Range A1 1 - 25 (.04 - .98) 36.5 (1.44)2 15 - 30 (.59 - 1.18) 40.0 (1.57)
                                
   141   142   143   144   145   146   147   148   149   150   151