Page 141 - Demo
P. 141


                                    131ACTUALSIZE___________________________________________________________________________ Part Number SelectionSee table21 (.81)3 (.11) Compression17 (.66) 27 (1.06)13 (.50)11 (.44)9(.34)32 (1.25) 34 (1.34)LockwasherJam nutCam retaining clipMounting lockwasherMounting nutHandleLong pinSleeve 3/8-24 threadLIFTANDTURNShaftM5 thread Deep offset cam, reversedShallow offset cam, reversedOffset cam, reversedDoor thicknessMaximum 5 (.187)Gasket Frame for side latchingØ 9.5 (.37 ) Frame fortop latching16 (.63 )Door+2-1+2-1+.08-.04+.08-.0416 (.63 )8.1 (.32 )+0.1-0.0+.04-.0+0.1-0.0+.04-0Dimensions in millimeters (inch) unless otherwise statedG Grip Minimum Maximum Cam Type10 (0) 4 (.16) Deep offset cam, forward 28 (1.10) 34 (1.34) Deep offset cam, reversed 2 4 (.16) 10 (.39) Offset cam, forward 22 (.87) 28 (1.10) Offset cam, reverse 310 (.39) 16 (.63) Shallow offset cam, forward 16 (.63) 22 (.87) Shallow offset cam, reversed • Easy grip adjustment • Intuitive operationMaterial and FinishZinc alloy, powder coated or chrome plated and steel, zinc platedPerformance DetailsMaximum static load: 220 N (50 lbf) Compression: 3 mm (.11 in)62 Compression LatchLift & turn series · Handle style · Adjustable gripwww.southco.com/6262 - 20 - G FF Finish1 Polished chrome5 Black powder coated
                                
   135   136   137   138   139   140   141   142   143   144   145